Narrow XY table

Tech up with igus drive technology
  • Narrowest XY table in the SLW series with 48 single axis widths
  • For work surfaces of max. 200x200mm
  • Self-locking trapezoidal thread Tr10x2 or dryspin® high helix thread with a feed rate of up to 50mm/revolution
  • Precise carriage monobloc
Reduce costs with igus®
  • One module for two adjustment directions
  • Individual stroke lengths possible per direction
  • Ready-to-install system with control elements or motors
igus® demonstrates how it works!
  • dryspin® thread Ds10X12 in SLW-BB-1030: 300N axial force, 150mm stroke length, 0.6m/min feed, 50rpm, 50% operating time
  • Result: min. service life of 125,991 double strokes
Plastic to Oil - igus® is sustainable
  • Clean sliding elements instead of lubricated metallic balls
  • 100% maintenance-free due to self-lubrication

Interactive new products catalogue

Interactive new products catalogue