SHT-30 linear module

drylin E SHT-30 linear module
Tech up with igus drive technology
  • Configurable with seven dryspin® high helix threads
  • Available thread sizes: DS20X5 / DS20X10 / DS20X20 / DS20X50 / DS20X60 / DS20X80 / DS20X90
  • Quiet and low-vibration operation
Reduce costs with igus®
  • Ready-to-install linear module in the required millimetre-precise length
  • Easy system configuration online
  • For manual format adjustments or electrical operation
igus® demonstrates how it works!
  • dryspin® thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed, 7.6rpm, 50% operating time
  • Result: min. service life of 123,094 double strokes
Plastic to Oil - igus® is sustainable
  • 100% clean and hygienic operation
  • Maintenance-free due to self-lubrication

Interactive new products catalogue

Interactive new products catalogue