Linear module with short carriage drylin® SLWC

SLWC linear module with short carriage
Improve technology with igus®
  • New series of linear modules for reduced installation space
  • Save up to 70% installation space with a short linear carriage compared to long carriage type
  • Ideal for multi-carriage or right/left opposite drives
  • Short carriage version available in 5 SLW(C) installation sizes
Reduce costs with igus®
  • Linear module delivered from a single source - ready to install
  • Directly installed with manual controls or motor of choice
  • Rails and bearings from the drylin® linear system
  • No need for lubrication devices due to freedom from maintenance
  • Simple cleaning processes due to durable system components
igus® demonstrates how it works!
  • Save up to 50% in system length compared to the SLW series
  • Example SLW-2080 system length l (without stroke) 206mm, SLWC-2080 system length l (without stroke) 101mm
  • All SLWC linear rails are corrosion-free, hard anodised and salt-spray tested (NSS) according to DIN EN 9227 / ASTM B-117
Plastic to Oil - igus® is sustainable
  • Completely clean and hygienic operation due to self-lubrication; washing-out of grease and oil during operation is not possible
  • Self-lubricating igus® polymers in bearing and threaded points for maintenance-free operation

New products catalogue

New products catalogue 2021