Always Lightweight. Always Grease-Free.

Linear bearings & slides from drylin®


Application Stories

Bed and Wheelchair Transfer

Disability Mobility Solutions

Gantry for machine tool

gantry

Mobile and stationary saw mills

saw mill
linear guides expert

Design a custom linear guide

Browse our linear bearings & slides

drylin® W linear guide rails

drylin W linear guide rails
  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety

drylin® N low profile linear slides

drylin® N low profile linear slides
  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm

drylin® T linear guide rails

drylin T
  • Easy alternative to ball guides
  • Identical in connection and drilling dimensions
  • Automatic adjustable bearing clearance
  • High static load capacity

drylin® R linear slide bearings

drylin R
  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant

drylin® Q square rails

drylin Q
  • Non-rotating
  • Space saving and lightweight
  • Bearing clearance infinitely adjustable
  • Durable and self-lubricating

drylin® NT telescopic rails

drylin® NT telescopic rails
  • Step-less stroke lengths up to 600 mm
  • Useful in hygienic environments
  • Durable with ease of use
  • Self-lubricating and quiet

Browse the Engineer's Toolbox

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Matt Mowry
Matt Mowry

dryLin® Product Manager

+1 (888) 986 5035Email