Change Language :
chainflex® data cables are specifically developed for applications that are in constant motion and are primarily installed within cable carriers, usually in combination with bus cables or control cables. Due to their high flexibility and durable construction, chainflex® data cables provide long, predictable service life, which can be easily calculated using our service life calculator and entering all of your application requirements. All data cables are designed as shielded cables and are flame-retardant, oil-resistant, and able to handle high stressors. Available as PVC, PUR and TPE data cables, as well as twisted pair or as data cables braided in layers, all of our data cables are tested for millions of cycles within our chainflex® test laboratory to ensure guaranteed safety against failure.
All chainflex® cables come with our up to 4 year guarantee and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h