Bus cables from chainflex® are highly flexible & always guaranteed


Shop chainflex® bus cables

Ethernet CAT6a

CFROBOT8 PUR Bus Cable
  • For twistable applications
  • Flame retardant and UV resistant
  • Coolant and notch resistant
  • Oil-resistant according to DIN EN 50363-10-2

Ethernet CAT5e

CFBUSPVC Bus Cables
  • For medium duty and flexing applications
  • Flame retardant
  • Oil-resistant according to DIN EN 50363-4-1
  • UV resistant

CAN-BUS

CFBUS.LB.049 Bus Cable
  • For medium duty applications
  • Coolant and notch resistant
  • Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant

Profinet

CF898
  • For flexing applications
  • Flame retardant
  • Oil-resistant according to DIN EN 50363-10-2
  • UV-resistant

CFBUS

CFBUS
  • For extremely heavy duty applications
  • Oil-resistant according to DIN EN 60811-404 R
  • Hydrolysis and microbe-resistant
  • UV-resistant and flame retardant

All Bus Cables

all bus cables
  • Browse our entire selection of bus cables




Looking to Speak with a chainflex® expert?