Change Language :
Lubrication-free and maintenance-free
Linear profile carriage for every application
In the igus drylin® W product range the linear carriages for drylin® W profile rails are a central design element. An important feature is the fact that the plain bearings of the carriages allow the profile guide high precision and a quiet operation. igus® GmbH has an extensive product range of over 50 different designs of linear guide carriages. As part of the modular drylin® W series, the carriages in combination with the other design elements enable an almost unlimited variety of models.
Save time with the easy mounting of the profile carriages
The linear profile carriages can be mounted in only a few steps. This not only saves time but also installation costs. In addition, downtimes are reduced.
Smooth operation – with a 3/8 inch threaded hole
Due to their special features, the igus® linear carriages are also used as camera carriages. The silent and smooth operation guarantees optimal image recordings. In addition, the system is fast and easy to mount.
Easy installation, no alignment
With the WWC mono-slide carriage the easy assembly of the drylin® W linear carriages is made even easier. No individual pillow blocks due to anodised aluminium carriages.