03 EC-208 Abdeckkappe für Flanschlager mit Lagereinsätzen
End caps for fixed flange bearings with spherical insert bearings
Simple protection and flexible material The igubal® EC-208 end cap can protect against external influences when simply attached to two-hole and four-hole flange bearings.
Tech up
Easy assembly and disassembly (attached to the housing)
For two-hole and four-hole fixed flange bearings, 40 diameter
No damage thanks to flexible material
Cost down
Lack of bearing point access prevents injury
Re-usable due to easy fitting mechanism
Proof
Shore hardness D = 58
Sustainability
Environmentally friendly, as [Link pagenr="2323" title="no additional lubricants are necessary" parameter="#section_4 "]
Good coefficient of wear and therefore a long service life
igus supports the circular economy of plastics and is investing in chemical recycling