Change Language :
New i.Cee wonderbox can be easily attached to the trough without any additional elements inside the chain to monitor the travel and condition of each individual chain link.
Since the i.Sense Wonderbox is part of the smart plastics i.Sense condition monitoring system, all of its data can also be evaluated in the i.Cee control cabinet module. These data can then be used to digitally control the system's alarm and escalation management.
The i.Cee module can be integrated into predictive maintenance concepts in a number of ways, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.
Our 200m test track for energy chains can be used to test travels of up to 400m. The e-chains can be moved automatically at a speed of up to 8m/s and an acceleration of 2m/s².
In this test we have the products P4, 4040RHD, autoglide 5 and undefined from smart plastics.