Change Language :
Since May 2021, igus has been a proud FANUC Equipment Partner for CRX-10iA and CRX-10iA/L collaborating robots. To ensure clean, safe guidance of cables and hoses on CRX robots, we offer a suitable fixing option with igus cobot clamps and extra protection with the robust triflex R energy chain. You can choose the open TRE chain, the enclosed TRC chain or the light TRL chain. For these three versions, you can choose between sizes 30 and 40.
Servo cable series with PUR jacket for demanding movements in the energy chain. The structure is adapted to the FANUC motor generation. It was designed for use in machine tools. This cable is UL-certified, with colouring according to DESINA and other required standards covering this worldwide market. Of course, we also provide a 36-month guarantee and deliver from stock.
Since the i.Sense Wonderbox is part of the smart plastics i.Sense condition monitoring system, all of its data can also be evaluated in the i.Cee control cabinet module. These data can then be used to digitally control the system's alarm and escalation management.
The i.Cee module can be integrated into predictive maintenance concepts in a number of ways, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.