Change Language :
In 1985, the igus test laboratory was called into being in order to rigorously test the company's own products. Every igus product is tested thoroughly before it is put on sale. More than 15,000 tests are performed. Covering an area of 41,000ft², it is the largest of its kind for tribo-polymers in the industry. Many wishes and dreams of our customers make a start here and we try these ideas out until they are ready to be implemented in the form of a product.
igus® has been operating a quality management system for many years which conforms to ISO 9001:2015 standards. Here you can find some examples of our test certificates and seals of approval. More are available on request below.
igus® Inc. The North American distribution of igus products has been certified against the provisions of ISO 9001 since May of 2002.
igus® GMBH manufacture (parent company) of igus products, located in Cologne.
Our plastics meet Directive 2011/65/EU as certified by our suppliers.
Our drylin® products meet Directive 2011/65/EU as certified by our suppliers.
Our chainflex® products meet Directive 2011/65/EU as certified by our suppliers.
Quality management systems - application of ISO 9001:2015 for automotive production and relevant service part organizations.
chainflex® continuous-flex cables comply with DESINA guidelines.
chainflex® cables are manufactured according to international INTERBUS standards.
Canadian Standards Association approval.
Our igumid ESD material igumid (in gray) is designed for electrostatic discharge applications.
All igumid materials for energy chain and Energy Tubes have UL approval.
Since 1987, 17 igus® products have been honored with the iF Design Award.
In 2006, drylin® HTSS won the red dot design award.
Many drylin® linear bearings are suitable for use in cleanrooms according to DIN EN ISO 14644-1. Acknowledged by the IPA Fraunhofer Institute.
An international service group documenting the safety and quality of new and existing products, systems and services.
igus® energy chain system are low noise. Proven in the TÜV acoustic lab and at in the igus® test laboratories.
Approval of the Commission Electrotechnique Internationale.