Change Language :
The material, igumid HT, repels chips with temperatures up to 1,562° F without leaving so much as an indent in the cable carrier. A switch manufacturer’s portal milling machine was retrofitted with a fully enclosed ‘energy tube’ cable carrier made from this material. Despite the enormous amounts of hot flying debris, it operates without a problem.
The enclosed energy tube makes hot chips showers completely unproblematic. They do not leave behind burn or melting marks. This energy tube can be quickly installed or retrofitted in hardly any time.