Change Language :
triflex® R TRE is a multi-axis cable carrier that allows for easy cable installation which can cut assembly times by up to 75%. Designed with an “easy” opening mechanism, cables and hoses can simply be pressed into the chain’s interior with your thumb. Despite its design, the TRE is still able to absorb high tensile forces that have a tensile rating of up to 225 lbs. due to a special trailer mechanism inside. Quick and easy assembly, combined with a defined bending radius that can handle high tensile forces, triflex® R TRE is ideal for applications with tight twisting and torsional movements.
Part No. | Bi1 (mm) | Bi2 (mm) | Ba (mm) | R (mm) | d1^2 (mm) | d2^2 (mm) | Pitch (mm) | Links per m | TRE (kg/m) |
---|---|---|---|---|---|---|---|---|---|
TRE.30.050.0.B | 12 | 10 | 34.5 | 050 | 10 | 8 | 11.3 | 89 | ≈ 0.26 |
TRE.40.058.0.B | |||||||||
TRE.50.080.0.B | |||||||||
TRE.60.087.0.B | |||||||||
TRE.70.110.0.B | |||||||||
TRE.85.135.0.B | |||||||||
TRE.100.145.0.B/C1 | |||||||||
TRE.125.182.0 |
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!