triflex® R Series TRE

Product description
System triflex® R TRE.B
 
Flexible in any direction - high degree of flexibility for complex movements, even robot axis 6. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes. High tensile force absorption due to the "ball and socket" joint, meaning smooth movements in all axes. Easy opening mechanism - for easy filling and replacement of pre-assembled cables or hoses. Outstanding mechanical characteristics. Small bend radii and pitch for space-saving installation. Easy to lengthen and shorten - one injection-moulded part. No extra elements (steel cables, spring mechanisms, etc.) necessary for retraction. Extremely stable - due to external stop-dogs, defined limits for radius and torsion. Minimise set-up times by very easy installation onto your machine and comprehensive range of accessories
Application options:
 
 
When to use the TRE Series:
  • If an easy-to-fill 3D chain is required
  • If a secure energy supply is required for multi-axis (3D) movements
  • If high torsion resistance is required
  • If the system needs to be easy to lengthen and shorten
  • If a small bend radius is required
  • If high tensile strength absorption is important
 
 
When not to use the TRE Series:
  • For circular movements with high load
    twisterchain® system
  • If a completely closed variant is required
    triflex® R TRC system
  • When a less expensive, less sophisticated multi-axis solution is required
    triflex® R TRL system
Technical data
Accessories

Application Assistance

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302