Special features
Solid design
Three different installation sizes
Various materials for shaft and spindle
Maintenance-free and corrosion-resistant
Temperature-resistant up to +80 °C
TR10x2, TR18x4 or TR24x5
Configuration in few steps:1. Selection of the installation size2. Selection of the stroke length in mm3. Selection of the accessory parts
Hint:Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.