Change Language :
Shaft clamping flange for attachment to the position indicator and subsequent mounting on the leadscrew
Provides a mechanical brake to the leadscrew
Material: Plastic housing with aluminum shaft clamp
Color: Black
Order no. Spindle clamp | HTS-HK-12 | HTS-HK-16 | HTS-HK-20 | HTS-HK-30 |
---|---|---|---|---|
Spindle size | TR10x2 | TR14x4 | TR18x4 | TR24x5 |
Dimensions (WxHxD) in mm | 32x46x15 | 32x46x15 | 32x46x15 | 32x46x15 |
Corresponding Slide Tables | ||||
HTS | HTS-12 | HTS-20 | HTS-30 | |
HTSC | HTSC-12 | HTSC-20 | HTSC-30 | |
HTSP | HTSP-12 | |||
SLW(S) | SLW-1040* | SLW-1660 | SLW-2080* | |
SET | SET-25 | |||
*Possible only in combination with adapter plate |