Change Language :
Special features
Absolute freedom from lubricants
Preloaded trapezoidal leadscrew nut. Pretension force: 11.2 lbf (50 N)
Manually and continuously adjustable radial clearance
Low weight due to aluminium and plastics
Tapered off spindle ends enable operation by hand wheel or motor
Temperature-resistant up to +176 °F
1 - Trapezoidal leadscrew nut with spring preload
2 - Radial clearance adjustable on both sides