Change Language :
Prevent dirt from entering
The SG03 felt seal prevents the access of dirt and dust into bearing points, and thus protects the bearing itself and the shaft against wear and early failure.
We have developed iglide® SG03 plain bearings for this purpose:
iglide® plain bearings are generally insensitive to dirt and dust due to their lubrication-free dry operation. This is because the dirt does not remain in the bearing point for very long in most applications but can trickle through it.
In applications with a very high dirt load such as in construction machines or agricultural equipment, however, this effect is not sufficient. In these cases, permanent relubrication is often a method used to force the dirt permanently out of the bearing point.
With the new iglide® SG03 sealing system, you can do without lubrication and nevertheless reliably keep dust and dirt out of the bearing point. Due to the absence of lubrication points, complicated lubricating grooves and complex feeding systems, you can save time and money and also profit from the advantages of the iglide® plain bearing materials.
All iglide® materials consist of three components: base polymers, fibers and fillers, solid lubricants, whereby the bearings made of iglide® materials are maintenance-free and lubrication-free. As it is not possible for one universal material to fulfil all tasks equally well, there are different iglide® materials. Each has a different composition of the three components and a different application area.
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h