Drag Chains for Single Girder Overhead Cranes

Enhancing Efficiency in Single Girder Overhead Cranes

Advantages of igus crane girder products:

  • Low noise and vibration
  • Less installation space and weight
  • Lifetime calculation
  • Fast delivery
  • Easy installation
  • Cost-effective and low maintenance
  • Complete system or individual components from batch size 1
White paper cable festoon systems in steel plants

Efficient energy supply for overhead bridge crane

  • Advantages and disadvantages of energy chain systems and cable festoon systems for steelworks cranes
  • The most innovative solution for cranes for steel plants
  • Future technologies: roller energy chains

Shop single girder overhead crane parts

AW-e2000_1140_370.jpg

Energy chain series E2/000

  • Easy and versatile installation
  • High robustness combined with quiet running
  • Long service life of the cables
ind_product_guidefast

guidefast guide rail

  • Lateral attachment to the crane girder
  • Easy installation, up to 80% time savings compared to conventional guides
E4_1light

E4.1L energy chain system

  • Combines the stability of the E4.1 with the accessibility of the E2/000
  • Reduced weight
e-chains_E4Q.44

E4Q energy chain system

  • Especially suitable for self-supporting and long travel distances
  • Save installation time and costs through tool-free opening and closing
PM5117_E4.1R.jpg

E4.1R energy chain

  • Optionally rolling or sliding
  • For use on cranes with not so high additional loads
  • Noise and vibration reduced
ind_product_EKS-Rinne_370.jpg

Guide troughs

  • U-shaped steel guide troughs for the E2 mini energy chains (series 10 and B15) and zipper chain (series 15) energy chains
  • Outer height of trough side part: 48mm
Konesko Jib crane - after

Condition monitoring | i.Sense

  • Non-stop condition monitoring
  • In the event of problems, the software can initiate an emergency stop to avoid damage
  • Increases operational safety
chainflex_in_Werkzeugmaschinen_eingerahmt

Cables for moving applications

  • Cables for moving applications
  • With up to 4 years warranty
  • E.g. motor cables CF34 and CF35 with improved temperature stability
cable festoon system infographic

The Challenges of Cable Festoon Systems

Slab handling crane

Heat and dust: energy chains for adverse conditions

Crane in cement plant

Crane in cement plant

Chemical-resistant indoor crane

Chemical-resistant indoor crane

Indoor crane in metal processing

Indoor crane in metal processing

Bridge crane in steelworks

Overhead Bridge crane in steelworks

Gantry cranes in concrete plant

Overhead Gantry crane in concrete plant

70m crane track in waste incineration plant

70m crane track in waste incineration plant

Indoor crane: 50% more storage space

Indoor crane: 50% more storage space

Indoor cranes in the foundry

Indoor cranes in the foundry

Coil crane in steelworks

Coil crane in steelworks

gantry crane

guidefast system for gantry crane

Single Girder Cranes FAQs: Benefits, Capacities, Maintenance & igus Cable Carriers

config tool

System Comparison: e-chain systems instead of festooning

microflizz vs busbars

System Comparison: e-chain systems instead of busbar systems


More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services

Discuss your project with an expert