Change Language :
Double girder overhead cranes are particularly flexible crane types that ensure the lifting and transport of high loads, especially in warehouses or production halls. Due to the wide range of applications of the systems, a tailor-made energy supply solution is required depending on the application. Our energy chains, guide troughs and cables are also designed for quick retrofitting, quiet movement and the smallest bending radii.
White Paper:
Cable Festoon System Infographic:
Cable festoon systems have been a staple in crane operations for many years, but as demands for faster installation, increased flexibility, and improved technology have grown, the drawbacks of cable festoon systems have become apparent.
Single girder cranes have one bridge beam, making them cost-effective, lighter, and simpler to install and maintain. Double girder cranes, with two bridge beams, offer higher load capacities, greater hook height, and the ability to incorporate more features like walkways and cabs. They are suitable for heavy-duty applications and environments requiring higher lifting and longer spans
Choose a single girder crane if you need a cost-effective solution for light to moderate loads, have limited vertical space, and require a crane that is easier to install and maintain. They are suitable for workshops, warehouses, and smaller manufacturing facilities
Opt for a double girder crane when you need to lift heavy loads, require greater hook height, or need to incorporate additional features like walkways. They are ideal for heavy-duty applications such as mining, steel production, and large manufacturing plants
Double girder cranes are more expensive due to higher material and installation costs but offer better performance for heavy-duty applications. Single girder cranes are cost-effective for lighter loads and simpler maintenance, making them ideal for smaller operations
Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures, minimizing downtime.
Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!