Change Language :
With the operating experience of an application with a travel distance of over 441 m in Malaysia, igus® begins a new project in Asia, in which twelve STS cranes were equipped with energy chains of the Series 5050R 17.300.0. All energy chains systems installed in a channel in the floor were equipped with stainless steel guide troughs. The travel distances of these cranes come up to 500 m.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!