Unsupported applications for short travels

What to do if the unsupported length is insufficient?

  • Choose a stronger energy chain
  • Support the energy chain in the unsupported area. This option means restrictions for acceleration, speed and noise as a consequence. Three fundamental examples are detailed to below. Please consult igus® if you are considering this possibility. We will gladly provide you with a detailed proposal
  • Use a multiband e-chain or nest two energy chains inside one another. (Please consult igus®)
  • Design the travel distance as a gliding application

Unsupported energy chains
Tips regarding unsupported length

10 tips for a durable energy supply in the application category "unsupported"

  • With minimum length to maximum travel
  • Acceleration, travel speed and cycle frequency
  • Clearance space within the energy chain
  • Accessories
Tips regarding unsupported length

10 tips for a durable energy supply in the application category "unsupported"

  • With minimum length to maximum travel
  • Acceleration, travel speed and cycle frequency
  • Clearance space within the energy chain
  • Accessories

The unsupported length has three distinct stages:

  1. Unsupported length - straight FLG:
    The energy chain either has a camber or is straight.
  2. Unsupported length - with sag FLB:
    The energy chain has a sag of more than half an e-chain height.
  3. Critical sag:
    The sag is greater than the permissible value for FLB. Installation with critical sag must be avoided.
Unsupported energy chains

Use the load diagram to check the standard values for unsupported lengths

Energy chain load diagram
Y AxisX Axis S
Fill weight [kg/m]Unsupported length [m]Travel [m]
Reference Example A:1.52.04.0

What to do if the unsupported length is insufficient?

  • Choose a stronger energy chain
  • Support the energy chain in the unsupported area. This option means restrictions for acceleration, speed and noise as a consequence. Three fundamental examples are detailed to below. Please consult igus® if you are considering this possibility. We will gladly provide you with a detailed proposal
  • Use a multiband e-chain or nest two energy chains inside one another. (Please consult igus®)
  • Design the travel distance as a gliding application
Unsupported energy chains
Unsupported energy chains
Unsupported energy chains

The influence of speed and acceleration on service life

FLGFLB
v max. [m/s]203
v peak [m/s]50-
a max. [m/s2]2006
a peak [m/s2]784-

Preferred series for maximum speed and acceleration

Energy chains online shop
Energy chains
Energy chain information

Discuss your project with an expert