RBR e-chain® cable carriers for rotary cable management

Standard modular RBR systems bend up to 360 degrees per second for rotary cable management

The new standard for rotary movements

ECS_PROD_SRM_teaser.png

SRM: Steel Rotation Module

ECS_PROD_SRM-L_teaser.png

SRM-L: Steel Rotation Module Light

ECS_PROD_PRM_polymer_rotation_modul.jpg

PRM: Polymer Rotation Module

ECS_PROD_statische_dreh-energiefuehrung.jpg

Static rotating energy supply, one-piece

SRM

SRM-V: Steel Rotation Module
Vertical

ECS_PROD_PRM-V_teaser.png

PRM-V: Polymer Rotation Module Vertical

  • Vertical installation up to 500mm outer diameter

We have developed the standard based for rotary cable management solutions!

The standard rotary module

RBR guide trough options

With brackets:

RBR with brackets

With cover:

RBR with cover

Integrated guidance:

Integrated guidance

Tube trough:

Tube trough

Space-saving with reversing e-chains®:

Space-saving with reversing e-chains®

Real-world examples:

Single RBR in a port crane

Single RBR
  • Rotation angle: 470°
  • Speed: 1.82°/s
  • e-chain®: 4040C-40/40-300/3792-0
  • chainflex® cable:
  • CF27, CF11, CF14, CF Koax, CFLG

Single RBR with double e-chain®

Single RBR with double e-chain®
  • Angle of rotation: 340° m
  • Speed: 1°/s
  • Acceleration: 1,31 ft/s²
  • e-chain®: E4-80-25/30-200/3850-0
  • chainflex®: CF300, CF34, CF9, CFLG
  • Guide trough: stainless steel tube trough, 1.4301

MRM 900° in a jack-up vessel

RBR_Offshore_600x221.jpg
  • Location of use: the North Sea
  • Rotation angle: 900°
  • e-chain®: E4-56-60-200/6000-0, E4-56-60-300-6000-0
  • chainflex® cable: CF300, CF34, CF10 CFPE, CFLG, CFBUS

Preferred products for the rotary cable management installation type: all RBR e-chains®

E4-1

System E4-1

chainflex

chainflex® cables

readycable®

readycable®

readychain®

readychain®


The alternative to rotary modules

Ap_igus_Energiekette_38_two.jpg

1. Rotary movement with twisterchain

twisterband-history.jpg

2. Rotary movement with twisterband

More application examples

Bucket wheel reclaimer

Igus Product

This bucket wheel reclaimer also has to be equipped with a assembling of +/-180° which can move in a circle. The E-Chains® have to accede this movement.

Excavator

Igus Product

Difficult environmental conditions such as dirt, lubricants, steel wool and temperatures between -22° and +122°F in particular make maximum demands on energy chains.

Bucket wheel reclaimer

Igus Product

This bucket wheel reclaimer, which is used in a port, also has to be equipped with an energy supply that can cope with a circular movement of 360°.

Lignite power plant

Igus Product

energy chain cable carriers supply a rotating device inside this lignite power plant.

RBR FAQ

Contact a Cable Carriers Expert