Change Language :
Flexible attachment to your structure
Weather and UV protection are easily integrated
Controlled, low-wear guidance of the e-chain® within your application
Open structure providing protection from dirt with additional weight-reducing features
Symmetrical interior separation of the system and filling
These rotary modules consist of a static guide trough. The fixed end of the e-chain® is attached to the guide trough and the moving end to the rotating part of the machine. The e-chains® from the E4.1 series are used for the rotary modules. Static rotary modules are ideally suited for easy installation in small spaces.
The PRM rotating energy supply system is a polymer trough for small measuring and handling machines, for example. The guide is also suitable for camera applications. It does not require any sliding contacts and is protected against corrosion.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!