Change Language :
In the packaging, food and beverage industries, the demands on flexibility of modern production systems continue to increase. Large variance in product diversity as well as decreasing batch sizes increasingly put optimal plant availability up for discussion. The resulting shortened set-up times, for example when changing formats, are increasingly becoming standard requirements in the packaging industry. Product and size-dependent adjustments of inlet lanes, format changes in film feed correction and sealing tools, positioning of labelling stations or fine adjustment of sensors are just a few examples.
Area of use
If simple and rarely performed adjustment tasks are to be implemented in packaging machines, linear rail systems with simple positioning by hand wheel are often suitable.
Configure linear bearings
With the linear guides configurator, you can assemble your individual linear system in just a few steps and calculate the service life at the same time.
Area of use
Demanding format adjustments are carried out with flexurally rigid linear axes. A hand wheel allows manual adjustment and a position indicator allows fine adjustment of a desired control value.
Configuring the drive
With the linear actuator configurator, you can put together your desired linear system individually and select from a wide range of product solutions.
Area of use
Recurring format adjustments are carried out efficiently using a stepper motor. And with the optional addition of a motor control system, several adjustment units can be positioned at the same time.
Configure the Drive
In the linear actuator configurator, you can put together your desired linear system individually and select from a wide range of product solutions.
Linear actuators with stepper motors
Linear actuators with motor control system
Apiro synchronizing gearbox
Angular gearbox for synchronization