The "Less is More" Approach to Robotic Cable Management Solutions

triflex fanuc robot

Discuss your project with a triflex® expert

david contact cta

triflex kuka
  • Use strain-relief cables (we’ll talk more about ‘long-life’ cables in an upcoming section) on the moving end (sixth axis) with a one- to two-foot service loop.
  • Protect cables and hoses with a modular, multi-axis cable carrier.
  • Segment cables at the third axis and install a junction box for quick diagnostics and cable replacement.
  • Use strain-relief cables on the third axis with a one to two-foot service loop.
  • Use a modular, multi-axis cable carrier.
  • Segment cables and install a junction box at the second axis.
  • Strain-relief cables on the second axis with a one to two foot service loop.
  • Install a multi-axis, reverse-bend cable carrier to protect and guide cables and hoses rotating around the robot.
  • Segment cables and install a junction box at the first axis.

Tools & Configurators

triflex dresspack config

Robotic Dresspack Configurator

e-chain config

Interior Separation Configurator

e-chain CAD

CAD Library


chainflex® continuous flexing cables

cable price check

Additional areas of consideration:

  • Total cable and hose diameters must not exceed 60 percent of the carrier diameter.
  • Leave at least a 10 percent clearance between any two cables and hoses.
  • Cables and hoses need to move freely inside the carrier.