Motor Drives

Motor Drives and Control Units

  • Cost-effective
  • No programming knowledge required
  • Easy control
  • Exact positioning
  • Sample programs available

Browse our Motor Drives

D1

D1
  • For stepper, DC and EC/BLDC motors
  • Allows Modbus TCP gateways and CANopen
  • Compatible with many industrial controllers

D2

D2
  • Functionally identical to D1 controller
  • Reduced cost due to no housing
  • Automation with simple parameterization

D3

D3
  • Operation with limit switch or power consumption
  • Option for external switches/joysticks
  • Various adjustable acceleration ramps

D5/D6

D5/D6
  • Controls left/right rotation in DC motors
  • No programming/parameterization needed
  • Available with and without housing

D7/D8/D9

D7/D8/D9
  • Controls stepper motors
  • Ready to use immediately
  • Most cost-effective option

Control Units

D1
  • No prior knowledge required
  • Fast commissioning
  • Easy to use without a laptop

Browse Technical Resources

tech talk

Tech Talk - dryve motor controllers:
Which one is the right one for you?

dryve

White Paper: 11 Tips for choosing the right motor controller


Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Matt Mowry
Matt Mowry

drylin® Product Manager

+1 (888) 986 5035Email