Rod ends from igubal® are self-lubricating and maintenance-free


Shop igubal® rod end bearings

EBLM

EBLM: Rod end with female thread

  • Spherical ball material: iglide® L280
  • Housing material:  igumid G
  • Resistant to dirt, dust, lint, corrosion and chemicals
  • High vibration-damping and lightweight
  • For rotating, oscillating and linear movements
KBRM

KBRM CL: Rod end with female thread

  • Spherical ball material: RN248KM
  • Simplified assembly due to hexagonal housing
  • Direct locking due to molded nut
  • Heavy-duty, high durability in varying loads
  • High vibration damping and very lightweight
KARM

KARM: Rod end bearing with stainless steel sleeve

  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction:  right hand
  • Heavy-duty, lightweight, high vibration-damping
  • Resistant to dirt, dust, corrosion and chemicals
KARM

KARM: Rod end bearing with male thread

  • Spherical ball material: iglide® L280
  • Thread direction:  right hand
  • Housing material:  igumid G
  • High durability in varying loads
  • For rotating, oscillating and linear movements
placeholder

EBLM: Rod end with female thread

  • Rod end with female thread
  • Thread direction:  left-hand
  • Housing material: igumid G
  • Heavy duty and lightweight
  • Vibration damping, maintenance-free
EBRM

EBRM: Rod end with female thread

  • Spherical ball iglide® FC180
  • Blue color is detectable, ideal for food industry
  • Made of materials according to FDA and EU 10/2011
  • igumid FC housing
  • Dimensional E series according to DIN ISO 12240

Application Examples

Rod ends used in Seascape 24 sailing boat.

Corrosion-resistant rod ends in the rowing rods

igubal

igubal® rod end bearings in a chocolate decoration system

igubal

igubal® rod end bearings in the spring-loaded rear swing arm of a bicycle

igubal

igubal® rod end bearings in the close limiter of a revolving gate for outdoor application


Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Email