Change Language :
Ideal for small installation spaces
The new PRT-04 slewing ring bearing is 60% lighter than its predecessor. The installation height has also been reduced by half, offering even more design freedom.
For even more compact drive solutions
The PRT-04 with internal gearing has a compact design and allows drive from the inside. It is therefore suitable for applications where the installation space is limited, where lightweight or a cost-effective solution is required. With the exception of the toothed inner diameter, all components and dimensions are identical to the standard PRT.
Stopmotion slewing ring bearings with defined locking points
Our new stop motion PRT in installation size 04 enables a defined latching at individually predefined positions. The PRT can be individually adapted to any application and is suitable for applications, for example an assembly table.
Determine and individually adjust the angular stops
The angle limit for the PRT-04 can be continuously adjusted. This means that the pivoting range can be determined individually for each application and can be precisely adjusted to within 2°.
With iglide F2 sliding elements to avoid electrostatic charging
The PRT-04 made of stainless steel is conductive and prevents electrostatic charging. It is particularly suitable in areas where charging must be prevented, e.g. in the semiconductor industry or in laboratories.
Allows replacement of an existing PRT with the same connection size with a PRT-04
Standard slewing ring bearing with drive pins
Easy to assemble and subsequently position or disassemble
The new PRT-04 with a new slot nut profile is available. Add-on parts can thus be mounted in seconds and retrospectively positioned or removed.
Sensor for wear of iglide® PRT slewing ring bearing