Our xiros® conveyor rollers are available from stock in various tube materials: aluminum, stainless steel, carbon or with PVC tube. Our conveyor rollers allow for smooth and consistent operation, and are especially useful for the material handling and packaging industries. With diameters from 20 to 100 mm and lengths of up to 1,500 mm, we provide users a wide range of conveyor rollers for the most specific applications. Special parts such as ready-to-install systems with shafts are also no problem - contact us to learn more.
Monday to Friday from 8 am - 8 pm
24h