TRX revolutionizes 3D motion

Telescopic triflex® TRX - space-saving installation with a retraction distance of up to 36

Telescopic and twistable combined in
one e-chain

  • The TRX complements the functions of the triflex R series and now also makes them telescopic
  • Due to their patented design, the chain links of the TRX allow a length compensation of up to 36% to one another without losing the connection or the torsional ability.
  • The rubber band inside the TRX retracts the links back to their starting point and the retraction force can be adjusted via the rubber band 
  • Weight reduction of up to 83% compared to a solution with a retraction system (RSP)
  • The TRX design study is currently 100% compatible with the TRE.60.087.0.B, other chain sizes will follow.

Experience the TRX from completely new angles

Start animation with the Play button and change the viewing angle with the mouse

Tech up triangle

Tech Up

Cost down triangle

Cost Down

Proof square

Proof

Sustainability circle

Sustainability

TRX transparent mit Leitungen

Cable routing in the TRX


Matthias Meyer explains the TRX

  • 3D movement like all triflex R e-chains
  • Torsional capability like all triflex R e-chains
  • Extendable and Shorten like all triflex R e-chains
  • Compatible with TRE and TRC in the appropriate size
  • The highlight is that the TRX is also telescopic

triflex R TRX im Testlabor

The Proof: The triflex® R TRX in the igus test laboratory


Suitable products for the TRX

Winkelrohr mit Konsole
caption

Angle tube with mounting bracket

  • The TR.920.237.60.01 compact connection in combination with the TR.912.099 angle tube offers the highest possible degrees of freedom when connecting to the robot
  • The slotted holes of the adapter brackets of the angle tube allow direct mounting on a wide range of robot models, without the use of additional adapters.
  • In addition, the compact connection convinces with its space-saving design to generate an optimal connection point even in confined cells.

TRX Anbindung für Winkelrohr
Anbindung TRX passend zum Winkelrohr

Compact connection for connecting the TRX to the angle tube

  • With strain relief
  • Suitable for the angle tube TR.912.099
  • Quick to assemble and space-saving
  • Wide range of setting options

Other products and options for the TRX

chainflex robot cables

chainflex® Roboterleitungen

TRX as a readychain

readychain® anschlussfertige Roboterleitungen

readycable robot cables

readycable® Roboterleitungen