Change Language :
This packaging system processes up to 17 different formats at high speeds. Up to 350 glass bottles filled with pharmaceutical drugs can be packed into cartons every minute. Several monitoring stations, some involving camera systems, are integrated into this production line to detect irregularities. The robot places the carton on one of these stations.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!