Change Language :
All the parts you need to manage the cables on your Techman cobot are now available in one convenient kit. Each kit comes with 6ft. of triflex® R TRE cable carrier links, which have a defined bend radius, built-in torsion stop and split internal cavity for cable separation. The kits also include either plastic or adjustable hook-and-loop mounting brackets, a strain relief bracket, lock clips, and a disassembly tool. The cobot kits work for various robot arm diameters and have universal applications. They can be easily assembled and retrofitted in just a few steps due to their compact, smooth design. They have virtually no edges to reduce the risk of injury, and they are silicon-free which is especially suitable for the automotive industry.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!