Clean SCARA Cable Solution

Reasons to use the Clean SCARA Cable Solution

  • Cleanroom-compatible system, easy to retrofit
  • Safe guidance of cables and hoses in cleanroom
  • IPA certificate ISO class 2
  • More than 2,000,000 test cycles implemented in the igus® test laboratory
  • Easy filling of the e-skin® SKS20 thanks to the proven zipper opening principle
  • High running performance
  • All components are individually replaceable
  • Less downtime
  • Individual hoses and cables can be replaced
  • Extremely long service life ensures less waste

Part number structure

Clean Scara Cable Solution end pieces and hose
  1. Pivot bearing moving end: TR.CSCS.20.01.20.94.01.1
  2. Pivot bearing fixed end: TR.CSCS.20.02.40.01.1
  3. Corrugated hose with e-skin® soft: SKS20.033.02.1

Clean Scara Cable Solution moving end

Part number, moving end

Clean SCARA Cable Solution fixed end

Part number, fixed end

Part number e-skin soft

Part number e-skin® soft

Discuss your project with an expert!