XY Gantry

Number of products: 7

XY Gantry | Workspace 1000 x 500 mm

  • Payload up to 15.0 kg
  • Working area 1000 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm
from 2,973.69 USD/Pc.
Shop now

XY Gantry | Workspace 300 x 300mm | Encoder version

  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm
from 2,443.35 USD/Pc.
4 variants ready for shipping:
2 variants within 12 working days
Shop now

XY Gantry | Workspace 300 x 300 mm

  • Payload up to 5.0 kg per Z-axis
  • Working area 1000 x 750 mm
  • Degrees of freedom: 2 + extra Z-stroke
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm
from 2,131.02 USD/Pc.
2 variants ready for shipping:
2 variants within 12 working days
Shop now

XY Gantry | Workspace 500 x 500 mm (ECO version)

  • Payload up to 1.0 kg
  • Working space 500 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 1 mm
from 1,916.40 USD/Pc.
2 variants ready for shipping:
2 variants within 12 working days
Shop now

XY Gantry | Workspace 650 x 650mm

  • Workspace 650 x 650 mm
  • Payload up to 15 kg
  • Repeatability ±0.5 mm
  • Speed: up to 0.5 m/s
  • including Proximity switches & connection cables
from 3,989.91 USD/Pc.
Shop now

XY Gantry | Workspace 800 x 400 mm

  • For loads up to 8.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 1.5m/s
from 3,621.06 USD/Pc.
Shop now
New

Stainless steel XY Gantry | 1,000 x 1,000mm

  • Payload up to 8.0 kg
  • Working area 1000 x 1000mm
  • Degrees of freedom: 2
  • Speed: up to 500 mm/s
  • Repeatability ± 0.8 mm
  • Individual stroke up to 6m
from 2,240.78 USD/Pc.
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Product Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302