readycable® bus cable suitable for B&R iX20CA3E61.x, base cable TPE 12.5 x d

MAT9930102 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
igus-icon-lupe
1 of 2
MAT9930102 product image
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h