readycable® bus cable suitable for B&R iX67CA0E41.x, base cable PUR 12.5 x d

MAT9730104 product image
igus-icon-lupe
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
igus-icon-lupe
1 of 2
MAT9730104 product image
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h