chainflex® fiber optic cable CFLG-LB-PUR

CFLG.2LB.PUR.62.5/125 product image
igus-icon-lupe
1. Pressure extruded, halogen-free PUR compound 2. Aramid torsion protection braid 3. Reinforced optic fibres stranded with optimised pitch length 4. Special solid core elements with aramid strain relief
igus-icon-lupe
play iconCFLG.2LB.PUR.62.5/125 video
igus-icon-lupe
1 of 3
CFLG.2LB.PUR.62.5/125 product image
1. Pressure extruded, halogen-free PUR compound 2. Aramid torsion protection braid 3. Reinforced optic fibres stranded with optimised pitch length 4. Special solid core elements with aramid strain relief
CFLG.2LB.PUR.62.5/125 video
  • Requirements: Gradient glass-fiber cable for heaviest duty applications
  • Outer jacket: PUR
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • UV-resistant
  • PVC-free
  • chainflex® class: 6.5.3.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-2LB-50/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 10.67/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-4LB-50/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 13.65/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-4LB-62.5/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 14.67/ft
igus-icon-lieferzeit
Delivery time on request
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-6LB-50/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 15.01/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-6LB-62.5/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 16.60/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG88

chainflex® fiber optic cable CFLG88

CFLG88-2-50/125

Gradient glass-fiber cable for flexural stress, PVC outer jacket, flame-retardant
USD 3.06/ft
igus-icon-lieferzeit
Delivery time on request
chainflex® fiber optic cable CFLG88

chainflex® fiber optic cable CFLG88

CFLG88-2-62-5/125

Gradient glass-fiber cable for flexural stress, PVC outer jacket, flame-retardant
USD 3.15/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFROBOT5

chainflex® fiber optic cable CFROBOT5

CFROBOT5-500

For torsionable stress, TPE outer jacket, resistant to oil / organic oil, UV-resistant, cold-flexible, resistant to hydrolysis and microbes, free of PVC and halogen
USD 12.37/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h