iglide® A500, Polysorb disc spring

  • iglide® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight
Product description
What advantages do iglide Polysorb disc springs have?
Our Polysorb disc springs are made from iglide® materials, which have various advantages:
  • Dry-running and maintenance-free thanks to solid lubricants contained in the material
  • Resistant to a wide range of chemicals and media
  • Low moisture absorption
  • Cost-effective

iglide® A500 material | The endurance runner at higher temperatures in the food industry
Products made from iglide® A500 are  approved for direct contact with food. they have exceptionally good chemical resistance and are therefore suitable for the most difficult applciations in the area of machines for the food industry. Although iglide® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

 
When do I use iglide® polysorb disc springs?When should I not use iglide® polsorb disc springs?
  • When flat spring characteristics are required, which
    are only possible with considerable effort (slotted versions) with metal
  • When constant spring forces are required over wide temperature ranges
  • When compensating for axial play and manufacturing tolerances
  • If high spring forces are desired
  • With vibration compensation
 
  • With noise reduction
 
  • If an antimagnetic material is desired
 
  • For electrical and thermal insulation
 

When do I use iglide® A500?
  • When FDA compliance is required
  • When very high chemical resistance is required
  • When good abrasion resistance is required
  • For temperature resistance from -100°C to +250°C (-148°F to 482°F)

What is a disc spring?
Disc springs are flat, conical discs that can be elastically deformed. They are used in designs that have a short spring travel. Due to their plate-shaped design, disc springs can accommodate high loads and only deform slightly. They are used when a high force needs to be exerted on a small area or when large spring force is required with a small spring travel.


The functions of a disc spring
Disc springs are an integral part of many machines and devices. They play a crucial role in absorbing and storing mechanical energy. When a force acts on the disc spring, it deforms and stores energy in the form of tension. When the force decreases, the disc spring releases the stored energy and returns to its original shape. A disc spring can be used alone or in a stack with other disc springs to achieve the desired spring force and spring characteristic.

The various areas of application for disc springs
Disc springs are used, among other things, in the automotive industry, where they are used in clutch and brake systems. In mechanical engineering, for example, they are used in CNC machining and ensure constant force to fasten workpieces in the chuck. Disc springs are also used in electrical engineering. Here theya re used, for example, in electrical switches and relays.


iglide® Polysorb disc springs meet DIN 2093 or EN 16983
DIN 2093 has been replaced by a European standard EN 16983 with identical content. This standard specifies the quality requirements and dimensions for disc springs. iglide Polysorb springs meet EN 16983 (formerly DIN 2093).
 
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302