drylin® W round assembled carriage plate WW-AL

  • Camera carriage with ø 10mm plain hole
  • Design: round
  • Material sliding element: iglide® J
  • Material: Die-cast zinc
Product description
Smooth operation – with a 3/8 inch threaded hole
Due to their special specifications, the igus linear carriages are also used as camera carriages. The silent and smooth operation guarantees optimal image recordings. In addition, the system is fast and easy to assemble.  
  • Smooth motion
  • Adjustable braking level thanks to turn-to-fit function
  • Lubrication-free
  • Easy and fast assembly
  • Almost no background ambient noise due to the absence of balls
  • No bending of the profile
Technical data
Accessories
Downloads

Other solutions

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302