iglide® J3, sleeve bearing with flange, mm

  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Very little humidity absorption
  • CO2 equivalent: per piece available
Product description
iglide® J3 |The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • very little humidity absoption
  • PTFE-free
  • Dry-running and maintenance-free
  • Standard range from stock
iglide® J3 is a material with improved wear resistance at low to medium loads and high speed. The lifetime is up to 300% longer than iglide® J – the proven top endurance runner material.
 
Typical application areas

Vending machines
Printers
Beverage production & packaging
Glass manufacturing and processing
Aviation

You will find plenty of additional application areas here: Browse all Industries
 
 
When to use it?
  • If wear resistance rotating or oscillating of iglide® J should be optimized
  • When very low coefficients of friction in dry operation are required
  • If high wear resistance at low loads is required
  • If low moisture absorption is requested
  • If good liquid media resistance is required
When not to use?
  • If you need a wear resistant bearing for linear motion
  • If temperatures are higher than +194 °F
  • If radial surface pressure is higher than 5076 psi
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302