iglide® J260, round bar

  • Very good coefficient of friction for low or medium loads
  • Good media resistance
  • Long service life – even on polymer shafts and in other special cases
  • Self-lubricating and maintenance-free
  • 30-60 mm diameter
Product description
iglide® bar stock J260
 
Self-lubricating iglide® bar stock enables you to freely design all kinds of maintenance-free gliding elements and bearings. The broad range of iglide® plain bearing materials enables you to optimally align the bearing material with the best friction and wear values on the counter partner.
In addition to the bar stock for independent processing, we will also be happy to produce plain bearings, sliding elements and glide pads in all forms. We can even provide urgent prototypes in a matter of days in line with a desired deadline.
 
Typical application areas
  • Medical technology
  • Special machine construction
  • Maintenance
  • Plant construction
  • You will find plenty of additional application areas at our Browse all Industries
 
When to use it?
  • When no suitable size is available in the iglide® catalog
  • When plastic bar stock with excellent wear and friction coefficients is required
  • When small quantities of iglide® bearings in special dimensions are required
  • If high compressive strength is required
  • If high elasticity is required
When not to use it?
  • When a corresponding iglide® standard catalog bearing is available
  • When large quantities of iglide® bearings in special dimensions are required
  • When no bar stock made from technical plastics is required and bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302