drylin® W double rail CA anti-reflex AR black

  • Robust hard anodized or cost-effective in black anti-reflex (AR) 
  • Unobtrusive design
  • Rail lenght up to 4,000 mm, delivery of desired lenghts accurate to the millimeter
  • High surface moments on inertia, double rail, ly 8,234 mm⁴, lz 1,171 mm⁴
  • Design: anti-reflective
  • Material: Aluminum, black anodized
  • Rail profile: Round
Product description
Double rails made of black anodized aluminium. Anti-reflective surfaces for reduced light reflection. The track lengths are available up to 4,000 mm and custom lengths can be supplied to the millimeter.
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302