xiros® deep groove ball bearing xirodur® B180, up to 21x longer service life, glass balls

BB-608-B180-35-GL product image
igus-icon-lupe
BB-608-B180-35-GL technical drawing
igus-icon-lupe
1 of 2
BB-608-B180-35-GL product image
BB-608-B180-35-GL technical drawing
  • Up to 21 times longer service life compared to the previous endurance runner xirodur B180 due to iglidur® J3 cage
  • Application temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: iglidur® J3
  • Ball material: Glass
Item no.

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h