igus Robot Control Handheld

  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
Product description
Handheld for the igus Robot Control with joystick
The handheld is an operating device for the igus Robot Control. It is compatible with all igus robots that can be controlled with the igus Robot Control. The comfortable operation enables easy handling for left and right-handed people.
Thanks to the plug & play installation, the connection in the control cabinet can be easily implemented and no additional cabling is required. The control unit can be used universally and is also easy to use for beginners without previous knowledge.
Various values ​​can be read out with the handheld, the robot can be moved via joint motion or linear motion and the robot can be commissioned. Written programs can be loaded, selected and played.

Targeted operation
It is operated quickly and easily using a 3.4-inch joystick and touch display.

Working environment
The protective housing on the handheld offers maximum possible protection in the event of a fall.

Easy data transfer
The integrated 1.5m long data cable enables easy plug & play installation on the igus robot control.

Control system
The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The delta robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less configuration effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Product Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302