Robot cable kit for 4-axis robotics

Contains:
  • 4x motor cable, straight plug
  • 4x encoder cable, straight connector
  • 4x iniators NC (normally closed) PNP
  • 4x iniators, straight connector
Product description
For single axes, SCARA robots & 4-axis jointed-arm robots.  Suitable for igus Robot Control and Dryve D1

Cable set for robots with 4 axes
This cable set consisting of motor, encoder & initiator cable is suitable for single axis, space gantries, SCARA robots & 4-axis jointed arm robots. This set enables signals and data transmissions to be sent to the appropriate controller.
 
Control system
The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, for example gantry robots or delta robots.
The free-of-charge and licence-free igus Robot Control Software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning

The igus Robot Control is not part of the article and can be obtained from us as an option. A master control is not necessary.

If you want to use your own (robot) control, this is also no problem. Alternatively, it is also possible to operate each axis individually with a controller. For example, with our igus® dryve D1 motor controller. With this control architecture, you need one motor control per linear axis or motor and an additional master control, which controls the coordination of the movement. The motor controls are not part of the article and can be obtained from us as an option. A master control is currently not offered by igus.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Product Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302