Variable drylin® end stop NSVZ, with clamp

The NSVK end cap element provides an elegant rail termination incl. edge covering.
  • Variable end stop for NSV prism rails
  • Directly supplied or retrofittable
  • Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
Product description
The NSVZ rail stop element can be variably positioned and fixed at any point on the rail. The end cap element NSVK not only secures the carriage but also o#ers an elegant rail closure incl. edge covering.

Tech up:
  • NSKV-27: elegant covering of the rail edges
  • Securing the linear carriages in the rail profile NSV
  • NSVZ-01-27-AL: variable end stop for NSV prism rails
  • Travel range of linear carriage can be set
Cost down:
  • Securing the linear carriages in the rail
  • 'Off the shelf' solution
  • Suitable for prism rail NSV-01-27 in silver or black anodised
  • Directly supplied or retrofittable
Proof:
  • Tested in the igus® laboratory: Rail NSV-01-27, NSVA-27 installed, vertical installation position. NSVA min. holding force 100N Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
Sustainability:
  • 100% elimination of external lubricants
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302