readycable® motor cable suitable for Kollmorgen / Danaher Motion 88966 (25 m), base cable, TPE 7.5 x d, halogen-free

MAT9960630 product image
igus-icon-lupe
1. Pressure extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly flexible version made of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9960630 product image
1. Pressure extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly flexible version made of bare copper wires 6. High tensile strength centre element
  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • CFRIP®
  • chainflex® class: 7.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h