robolink® RL-DP-4-SW, 4 DoF, 790mm range, splash-proof

  • Payload up to 2,0 kg
  • Reach up to 790mm
  • DOF: 4
  • Speed: 7 picks / min
  • Minimum service life: one million cycles
  • Splash-proof thanks to Protection Class IP 44
  • Joining links made of stainless steel
Product description
robolink® RL-DP-SW - Multi-axis jointed-arm robot complete module 4 degrees of freedom as splash-water version
Our robolink® DP jointed-arm robot can be used individually and flexibly. It has 4 degrees of freedom and can be equipped with or without control. The robolink® DP can be used for applications with precision requirements of 0.5 mm at a load of up to 2 kg. This type of jointed-arm robot is typically used for cycle times of > 7 s. The robot consists of non-oxidizing components, does not need to be lubricated and the motors have additional seals so that the protection class of at least IP 44 can be achieved. The matching igus robot control can be downloaded in advance free of charge and is optionally available as a version with control in the control cabinet or as a top-hat rail version. Our robolink robotic components are largely made of our tribologically optimized plastics and enable high cost savings. At the same time, a long service life and freedom from maintenance are realized.
 
Application examples
Typical applications of our robolink® DP multi-axis articulated robots are pick and place applications in wet areas, loading and cleaning operations.

Robot control for easy entry into automation
The robolink DP is compatible with the igus Robot Control. The igus Robot Control enables simple and intuitive robot control and programming. The free of charge and license-free igus Robot Control Software (iRC) is integrated into the control system and thus accesses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.

Optional accessories
Base for robolink® DP, triflex® multi-axis carriers for robolink® DP robotic arm, but also robolink® DP with driverless transport system from MiR | Plug & Play kit.
 
You are not sure if the robot fits your application, please contact us for a demonstration.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Product Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302