iguform S270 bevel gears - ratio 1:2

S270GM-BG-100-015-00-050-R-20 product image
igus-icon-lupe
S270GM-BG-100-015-00-050-R-20 product image
igus-icon-lupe
S270GM-BG-100-015-00-050-R-20 technical drawing
igus-icon-lupe
play iconS270GM-BG-100-015-00-050-R-20 video
igus-icon-lupe
1 of 4
iguform S270 bevel gears - ratio 1:2
iguform S270 bevel gears - ratio 1:2
iguform S270 bevel gears - ratio 1:2
iguform S270 bevel gears - ratio 1:2
igus-icon-arrow-left
igus-icon-arrow-right
  • Low coefficient of friction
  • Low moisture absorption
  • Quiet

Please note: in order to achieve the desired transmission ratio, two bevel gears must be ordered.

The bevel gears listed here (1:2) can be combined with each other. Please make sure to select the same module.
Item no.

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h